LPC540xx deadtime example
============================

Purpose:
	Use SCT timer to generate a two-channel double-edge controlled PWM
	intended for use as a complementary PWM pair with dead-time control

Running mode:
* Compile, Flash the program and reset.
* Default project target set to Blinky_Release (exectuing from flash)



Output:
*	P0_24 is SCT_IN
*	P1_2  is SCT_OUT5
*	P1_1  is SCT_OUT4